2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

SC1500-080-B

Expand Table
1/5
Code
CODICE
Stroke
CU [mm]
Nominal initial force
F0 [daN]
Nominal final force
F1 [daN]
Total length
L [mm]
Minimum length
LMIN [mm]
Working stroke
CX [mm]
Charging pressure
PX [bar]
Length at compression end
LX [mm]
Initial force with PX
F0X [daN]
Final force with CX/PX
F1X [daN]
Fixing
FIS
Connection type
CS
Joint
R
Hose
T [mm]
Nominal charging pressure
P [bar]
Volume
V [cm³]
1
2
3
4
5
6
7
8
9
10
11
SC1500-025-B
25
1500
1924
160.0
135.0
0
150
160.0
1500.0
1924.0
senza
-
-
-
150
151
SC1500-038-B
38
1500
2025
186.0
148.0
0
150
186.0
1500.0
2025.0
senza
-
-
-
150
194
SC1500-050-B
50
1500
2089
210.0
160.0
0
150
210.0
1500.0
2089.0
senza
-
-
-
150
233
SC1500-063-B
63
1500
2122
237.0
173.5
0
150
237.0
1500.0
2122.0
senza
-
-
-
150
278
SC1500-080-B
80
1500
2189
270.0
190.0
0
150
270.0
1500.0
2189.0
senza
-
-
-
150
333
SC1500-100-B
100
1500
2230
310.0
210.0
0
150
310.0
1500.0
2230.0
senza
-
-
-
150
400
SC1500-125-B
125
1500
2267
360.0
235.0
0
150
360.0
1500.0
2267.0
senza
-
-
-
150
483
SC1500-160-B
160
1500
2302
430.0
270.0
0
150
430.0
1500.0
2302.0
senza
-
-
-
150
599
SC1500-200-B
200
1500
2329
510.0
310.0
0
150
510.0
1500.0
2329.0
senza
-
-
-
150
731
SC1500-250-B
250
1500
2353
610.0
360.0
0
150
610.0
1500.0
2353.0
senza
-
-
-
150
897
SC1500-300-B
300
1500
2369
710.0
410.0
0
150
710.0
1500.0
2369.0
senza
-
-
-
150
1063
Show compressed display (11 configurable products)
ShorttextISO 11901 Standard
Latest change25.10.2010 14:06:22
Unit

Classifications

ECLASS 14.0

21-13-06-07 Gas spring (standardized tool parts, tool and die)

ETIM 10.0

EC012096 Gas spring

Standards

ISO-1x-11x-ISO 11901 ISO 11901